We are using cookies to provide our services

By using our services you agree to our use of cookies

MB-59S Fixed window

Unique ref.: MB-59S_fixed_window
Brand: Aluprof
Product family: Windows & Doors
Product group: MB-59S windows
Depth (mm): 59
Date of publishing: 2018-02-27
Edition number: 1
Type: Object (single object)
Download (1)

The MB-59S system is intended for realisations requiring thermal and acoustic insulation of the exterior building elements, such as: various types of windows, doors, vestibules, display windows, etc. The structural depth of the window sections is equal to 50 mm for frames and 59 mm for casements. The external surfaces of these sections lie in one surface. The structural depth of the door sections both for frames and the leafs is equal to 50 mm. This enables achieving the effect of facing the leaves with frames both from the external and the internal side. 

Almost all window and door sections have a three-chamber structure, where the central chamber is the insulation chamber between thermal breaks. Thanks to such a solution it was possible to obtain slender, economical and rigid profiles. The system of connections with thermal break allows application of double-colour profiles - different on the internal and the external side of the façade. In MB-59S system, there are profiled "omega"-shaped thermal breaks, made from polyamide reinforced with fibreglass. Such a shape of thermal breaks ensures very good thermal insulation and the proper drainage from internal chambers of the profile. 

The MB-59S system profiles meet the thermal requirements for material group 2.1 according to DIN 4108. Thickness of the in-fill material used therein may range from 4 mm to 40 mm in window casements, while in doors, displays and in fixed window: from 4 mm to 31 mm. 

One of the basic advantages of MB-59S system is the freedom of selecting the hardware and methods of its mounting. Thanks to the applied special grooves, the door profile structure allows mounting various types of hinges, the co-called mortise hinges as well as fasteners and bolts. The door can be also outfitted with traditional surface hinges. The window sections have profiled grooves of dimensions allowing application of enveloped hardware and connecting elements in accordance with the European Union standards, intended both for aluminium and plastic windows. These solutions allow mounting the hardware produced by a majority of reputable companies. 

The significant quality of the presented structure is the possibility to bend profiles and to achieve various types of arches and arch structures.

Performance MB-59S:

  • Air Permeability: class 4, EN 1026:2001; EN 12207:2001 
  • Watertightness: class E1050, EN 1027:2001 
  • Windload resistance: class C3,  EN 12211:2001



Material main: Aluminium
Material secondary: Glass
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Windows - Other
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Other

Name Value
Material Aluminium
Thickness 59

All BIM objects are real products from real manufacturers confirmed and approved