We are using cookies to provide our services

By using our services you agree to our use of cookies

Press fittings for A/C and refrigeration, Elbow 45 F/F, cu

Unique ref.: Kylpresskopplingar_Boj45_2M_cu
Brand: Altech
Product family: Press Fittings
Product group: AC and refrigeration
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (1)
This product is only available for the Swedish market.

Altech Press fittings for air conditioning and refrigeration applications. Made of copper, UNS C12200 with a purity of at least 99.9 %. O-ring in HNBR. The fittings are pressed with MaxiPro Pressjaws together with press tools NOVIPro Compact, NOVIPro Compact TT, Romax Compact and Romax Compact TT.

Pipe standard: The press fittings can be used for both hard, half hard and annealed copper pipes made according to standard EN 12735-1 or ASTM-B280.

Maximum working pressure: 48 bar, 4 800 kPa, 800 psig

Operating Temperature: -40 oC to 121 oC

This product is only available for the Swedish market.

Approvals and standards:
UL 207
UL 109-7 Pull test
UL 109-8 Vibration test
UL 1963-79 Tests of gaskets and seals used in refrigerant systems
ISO 5149-2, EN 378-2
EN 14276-2 Type burst proof test
EN 16084 Tightness test
ISO 14903, EN 16084 Tightness test
ISO 14903, EN 16084 Temperature, pressure, cycling and vibration test
SO 14903, EN 16084 Freeze/thaw test
ASTM G85 Salt spray (fog) test


Material main: Copper
Material secondary: Rubber
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
OmniClass Number: 23-27 43 15
OmniClass Title: Pipe Expansion Joints
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 45
Bend Radius 45
Material Copper

All BIM objects are real products from real manufacturers confirmed and approved