| Unique ref.: | AirQ_RRLG_CFX |
|---|---|
| Brand: | Airzone |
| Product family: | AirQ |
| Product group: | Air Grille |
| Date of publishing: | 2017-11-17 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | http://www.airzone.es/en/ |
|---|---|
| Installation instructions: | http://doc.airzone.es/producto/actuales/AirQ/AirQ_RRLG_A4_EN.pdf |
| COBie Product Data Sheet: | |
| Product certification: | http://doc.airzone.es/BIM/AirQ/Airzone_air_diffusion_Certificates.zip |
| Technical description: | http://doc.airzone.es/BIM/AirQ/Airzone_RRLG.zip |
| Instruction video: | |
| GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/airzone/product/airq_rrlg_cfx
| Material main: | Aluminium |
|---|---|
| Material secondary: | |
| Designed in: | Spain |
| Manufactured in: | Spain |
| BIMobject Category: | HVAC - Ductwork |
|---|---|
| IFC classification: | Distribution Control Element |
| UNSPSC name: | Air diffusers |
| UNSPSC code: | 40101505 |
| Uniclass 1.4 Code: | JU30 |
| Uniclass 1.4 Description: | Air conditioning systems |
| Uniclass 2.0 Code: | SS-65-80 |
| Uniclass 2.0 Description: | Air Conditioning Systems |
| Uniclass 2015 Code: | Ss_65_80 |
| Uniclass 2015 Description: | Air conditioning systems |
| NBS Reference Code: | 65-80 |
| NBS Reference Description: | Air Conditioning Systems |
| CSI MasterFormat 2014 Code: | 23 09 33 |
| CSI MasterFormat 2014 Title: | Electric and Electronic Control System for HVAC |
| OmniClass Number: | 23-33 49 00 |
| OmniClass Title: | HVAC Ductwork |
| CSI UniFormat II Code: | D3090 |
| CSI UniFormat II Title: | Other HVAC Systems & Equipment |
| Name | Value |
|---|---|
| Length | 200 mm — 1000 mm |
| Material | Aluminum |
| Width | 100 mm — 600 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Length | 200 mm — 1000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Material | Aluminum |
BIMobject®