We are using cookies to provide our services

By using our services you agree to our use of cookies

Revolt

Unique ref.: ahr_revolt
Brand: Ahrend
Product family: Furniture
Product group: Chair
Width (mm): 470
Height (mm): 830
Depth (mm): 510
Date of publishing: 2016-06-12
Edition number: 1
Type: Object (single object)
Download (9)
A timeless design classic
Many aspects of the Revolt were regarded as extremely innovative when it was introduced back in 1953 and it has won a permanent place for itself both in the business world and in Dutch living rooms. The Revolt chair is at home in every environment. After the chair had been out of stock for a number of years, Ahrend reintroduced it in 2004. And once again it has proven that a product that still has something to offer just gets better as the years go by. Revolt is available in black, white and in dustgrey.

FEATURES
• classical design
• seat and back of high-gloss plastic


Material main: Plastic
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8222
Uniclass 1.4 Description: Chairs
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating

All BIM objects are real products from real manufacturers confirmed and approved