We are using cookies to provide our services

By using our services you agree to our use of cookies

C.03 : Lam. Safety & Acoustic - Window - C2C Stratophone

Unique ref.: Stratophone-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Sound pollution can be a problem in any environment. Offering high-level acoustic insulation, Stratophone has the same safety protection as Stratobel, but also absorbs sound and resists noise. This is thanks to a special acoustic PVB layer that acts as a barrier from noise passing through a glazing, for example between a noisy external environment and a quiet room inside a building. The higher the acoustic insulation of the glazing, the higher the comfort level which positively impacts health and well-being.

Depending on the requirement of combined safety and enhanced acoustic insulation, different thicknesses of glass and the number of PVB interlayers, this fully transparent-looking glass can be used in facades and interior design projects.

A PVB White is available which looks like a sand-blasted or etched glass which can be used as is to provide privacy.

Light Transmission - LT [%]: 83 - 90
Rw (C;Ctr): 33 (-2;-5) to 43 (-1;-4)
Pendulum Impact Resistance: 1B1
Burglar Resistance: P1A to P5A
Bullet Resistance: NPD
CE Conform: yes
C2C Certified TM Bronze


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Height 300 mm — 6000 mm
Thickness 4 mm — 25 mm
Visible Light Transmission 83 % — 90 %
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved