We are using cookies to provide our services

By using our services you agree to our use of cookies

C.02 : Lam. Safety & Security - Window - C2C Stratobel Security

Unique ref.: Stratobel-Security-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (3)
At first glance, this glass looks like an ordinary pane of glass, but it is far from ordinary. Designed to provide a high level of security to protect people and goods, this new range of protection withstands physical assaults from theft, attacks, firearms and explosions. Since these glazings are often heavy and thick, we have developed two versions with thinner and lighter structures with the same level of performance: the Stratobel Security Thin family uses chemically-tempered glass, Stratobel Security XThin PC family employs polycarbonate sheets as a component of laminated glass. Used in isolated glazing (Thermobel Stratobel Security), these 2 structures offer a thinner and lighter double glazing unit.By using a tough transparent plastic with a more complex structure(multiple thick layers of glass and interlayers) than the regular Stratobel range, these glazings provide maximum protection which is suitable for banks,retail outlets, prisons and the like.

By using a tough transparent plastic with a more complex structure(multiple thick layers of glass and interlayers) than the regular Stratobel range, these glazings provide maximum protection which is suitable for banks,retail outlets, prisons and the like.

Light Transmission - LT [%]: 67 - 89
Rw (C;Ctr): NPD
Pendulum Impact Resistance: 2B2 to 1B1
Burglar Resistance: P3A to P8B
Bullet Resistance: BR1-S to BR7-NS / SG1-S to SG2-NS / ER1-S to ER3-NS
CE Conform: yes
C2C Certified TM Bronze


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Height 300 mm — 6000 mm
Thickness 17 mm — 73 mm
Visible Light Transmittance 67 — 89
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved