We are using cookies to provide our services

By using our services you agree to our use of cookies

Hybrid fan VBP

Unique ref.: VBP
Brand: AERECO Polska
Product family: Exhaust hybrid fan
Product group: VBP
Width (mm): 350
Height (mm): 612
Depth (mm): 350
Date of publishing: 2017-12-19
Edition number: 2
Type: Object (single object)
Download (1)

Exhaust fan for hybrid exhaust ventilation. See the description in Polish language to get additionnal information.


Material main: Polyamide
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 5.5

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Fan
UNSPSC name: Fans
UNSPSC code: 40101604
Uniclass 1.4 Code: JU82
Uniclass 1.4 Description: Fans
Uniclass 2.0 Code: PR-02-28
Uniclass 2.0 Description: Fans
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
NBS Reference Code: 02-28
NBS Reference Description: Fans
CSI MasterFormat 2014 Code: 23 82 23
CSI MasterFormat 2014 Title: Unit Ventilators
OmniClass Number: 23-33 31 19
OmniClass Title: Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 0 CFM — 235.43 CFM
Current 1
Height 612
Nominal Diameter 240
Product Type Exhaust fan
Voltage 8 V — 12 V
Watts 6 W — 15 W
Width 548

All BIM objects are real products from real manufacturers confirmed and approved