We are using cookies to provide our services

By using our services you agree to our use of cookies

Duct fan RAT

Unique ref.: RAT
Brand: AERECO Polska
Product family: Duct fans
Product group: RAT
Width (mm): 303
Height (mm): 211
Date of publishing: 2017-12-18
Edition number: 2
Type: Object (single object)
Download (1)
​See the description in Polish language to get additionnal information.​


Material main: Plastic
Material secondary:
Designed in: Poland
Manufactured in: Poland
Weight Net (Kg): 1.8

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Fan
UNSPSC name: Fans
UNSPSC code: 40101604
Uniclass 1.4 Code: JU82
Uniclass 1.4 Description: Fans
Uniclass 2.0 Code: PR-02-28
Uniclass 2.0 Description: Fans
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
NBS Reference Code: 02-28
NBS Reference Description: Fans
CSI MasterFormat 2014 Code: 23 82 23
CSI MasterFormat 2014 Title: Unit Ventilators
OmniClass Number: 23-33 31 19
OmniClass Title: Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 147.14 CFM — 618 CFM
Current 0.11 A — 0.5 A
Frequency 50
Height 211 mm — 317 mm
Height Maximum 317
Height Minimum 211
Length 258 mm — 385 mm
Material Plastic
Nominal Diameter 100 mm — 250 mm
Product Type Fan
Voltage 230
Watts 23 W — 110 W
Width 189 mm — 300 mm

All BIM objects are real products from real manufacturers confirmed and approved