We are using cookies to provide our services

By using our services you agree to our use of cookies

Flow regulator MRM

Unique ref.: MRM
Brand: AERECO Polska
Product family: Accessories
Product group: MRM
Width (mm): 70
Height (mm): 125
Date of publishing: 2017-12-19
Edition number: 1
Type: Object (single object)
Download (1)

See the description in Polish language to get additionnal information.


Material main: ABS
Material secondary:
Designed in: Poland
Manufactured in: Poland
Weight Net (Kg): 0.15

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Flow Controller
UNSPSC name: Vents
UNSPSC code: 40101503
Uniclass 1.4 Code: L75522
Uniclass 1.4 Description: Flow controls
Uniclass 2015 Code: Pr_65_65_23
Uniclass 2015 Description: Ductwork accessories
CSI MasterFormat 2014 Code: 23 33 00
CSI MasterFormat 2014 Title: Air Duct Accessories
OmniClass Number: 23-33 49 29
OmniClass Title: Air Ductwork Accessories
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 8.8 CFM — 328.6 CFM
Length 70 mm — 179 mm
Maximum Air Flow 328.6
Minimum Air Flow 8.8
Nominal Diameter 125 mm — 250 mm

All BIM objects are real products from real manufacturers confirmed and approved