We are using cookies to provide our services

By using our services you agree to our use of cookies

Exhaust unit GHL HIGRO®

Unique ref.: GHL
Brand: AERECO Polska
Product family: Exhaust unit
Product group: GHL
Width (mm): 160
Height (mm): 228
Depth (mm): 90
Date of publishing: 2017-12-19
Edition number: 1
Type: Object (single object)
Download (1)
Exhaust unit for hybrid / mechanical exhaust ventilation. See the description in Polish language to get additionnal information.


Material main: Polystyrene (EPS)
Material secondary:
Designed in: Poland
Manufactured in: Poland
Weight Net (Kg): 476

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 5.886 CFM — 44.14 CFM
Height 264
Material PS/ABS
Nominal Diameter 125
Product Type Exhaust unit
Width 169

All BIM objects are real products from real manufacturers confirmed and approved