We are using cookies to provide our services

By using our services you agree to our use of cookies

Exhaust unit BAT PRESO®

Unique ref.: BAT
Brand: AERECO Polska
Product family: Exhaust unit
Product group: BAT
Date of publishing: 2017-12-19
Edition number: 1
Type: Object (single object)
Download (2)
Exhaust unit mechanical exhaust ventilation. See the description in Polish language to get additionnal information.


Material main: Polyester
Material secondary: ABS
Designed in: Poland
Manufactured in: Poland

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 8.8 CFM — 79.45 CFM
Depth 94 mm — 104 mm
Height 162 mm — 225 mm
Material PS/ABS
Nominal Diameter 100 mm — 125 mm
Width 154 mm — 168 mm

All BIM objects are real products from real manufacturers confirmed and approved