We are using cookies to provide our services

By using our services you agree to our use of cookies

Fire damper ABS²

Unique ref.: ABS2
Brand: AERECO Polska
Product family: Fre dampers
Product group: ABS²
Date of publishing: 2017-12-19
Edition number: 1
Type: Object (single object)
Download (1)
Fire protection for ductwork. See the description in Polish language to get additionnal information.


Material main: PVC
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Damper
UNSPSC name: Fire protection
UNSPSC code: 4619
Uniclass 1.4 Code: L75613
Uniclass 1.4 Description: Fire shutters for air ductlines
Uniclass 2.0 Code: PR-59-03-32
Uniclass 2.0 Description: Fire-Resisting Air Transfer Grilles With Smoke Shutters
Uniclass 2015 Code: Pr_65_65_24_30
Uniclass 2015 Description: Fire dampers
NBS Reference Code: 02-25-27
NBS Reference Description: Fire And Smoke Dampers
CSI MasterFormat 2014 Code: 23 33 13.16
CSI MasterFormat 2014 Title: Fire Dampers
OmniClass Number: 23-29 23 15
OmniClass Title: Fireproof Pipe Sleeves
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Nominal Diameter 100 mm — 200 mm

All BIM objects are real products from real manufacturers confirmed and approved