Publish your products
Climate Seal™ Magnetic Acoustic Series Window Insert
Climate Seal™ Magnetic Acoustic Series Window Insert
Climate Seal™ Magnetic Acoustic Series Window Insert
Climate Seal™ Magnetic Acoustic Series Window Insert
Climate Seal™ Magnetic Acoustic Series Window Insert
Climate Seal™ Magnetic Acoustic Series Window Insert

    Climate Seal™ Magnetic Acoustic Series Window Insert

    Climate Seal™ Acoustic Series – Soundproof Window Inserts
    Discreet. Custom. Powerful.

    The Climate Seal™ Acoustic Series is a high-performance, nearly invisible window insert system designed to dramatically reduce unwanted noise without sacrificing aesthetics or functionality. Designed and intended to integrate seamlessly into residential, commercial, and historic applications, these inserts offer superior acoustic control, thermal insulation, and design flexibility — all at a fraction of the cost and disruption of full window replacement.

    Ideal for projects requiring exceptional sound attenuation, the Acoustic Series delivers significant and noticeable noise reduction with STC ratings as high as 49, outperforming many traditional and bulkier secondary glazing systems. Whether the need is to quiet a high-traffic urban street, block aircraft flyover noise, or create a peaceful interior for hotel guests or office tenants, Climate Seal™ provides an effective, low-profile solution.

    Key Benefits:

    • Outstanding Acoustic Performance: Reduces noise across all frequency levels with up to 80% sound reduction.
    • Maintains Aesthetic Integrity: Sits close to existing glazing and remains visually unobtrusive; custom finishes ensure design continuity.
    • UV Protection: Filters out up to 85% of harmful UV rays to protect interior furnishings.
    • Thermal Efficiency: Enhances the energy performance of existing windows by minimizing air leakage and thermal transfer.
    • Ease of Use: Simple, tool-free installation and removal for cleaning, maintenance, or fresh air — no permanent alterations required.
    • Custom Fit: Built to exact specifications for standard or uniquely shaped windows, with custom paint and glazing options available.
    • Emergency Egress: Easily removable in seconds to ensure accessibility during emergencies.

    Cost-Effective & Architecturally Compatible

    Unlike fixed secondary window systems that are bulky and intrusive, the Climate Seal™ Acoustic Series offers a refined, removable solution that delivers serious performance without compromising form or function. Its discreet presence makes it an excellent choice for noise-sensitive environments like apartments, schools, offices, recording studios, and heritage buildings where preservation of the original window is essential.

    Climate Seal’s Acoustic Series originated from our proven Thermal Series technology and has evolved to meet the exacting standards of the acoustical design community. When your project demands exceptional sound isolation without invasive construction or aesthetic trade-offs, Climate Seal™ Acoustic Series is the clear choice.

    Specification
    • Discreet, custom, and powerful, the Climate Seal™ Acoustic Series is a refined soundproof window system designed to transform noisy environments into quiet, comfortable spaces. Engineered for seamless integration into residential, commercial, and historic settings, this solution provides exceptional noise reduction windows performance without altering the character of the original architecture.

      Unlike bulky secondary glazing, Climate Seal™ offers a low‑profile approach that delivers measurable results. With assembly STC ratings as high as 49, these high STC window solutions outperform many traditional alternatives, making them ideal for acoustic windows for urban streets and busy roads, soundproof windows for homes, and soundproof windows for apartments or condos. Whether blocking traffic, aircraft flyovers, or neighborhood noise, the Acoustic Series ensures peace of mind for hotel guests, office tenants, and homeowners alike.

      Beyond acoustics, Climate Seal™ enhances energy efficiency. Acting as a discreet thermal window insulation and energy‑efficient window retrofit, it significantly minimizes air leakage and thermal transfer, reducing drafts and improving comfort. It also functions as a storm window alternative, offering condensation reduction window performance, cold draft reduction, and even dust and pollen reduction windows for healthier interiors.

      The system is versatile, with options such as interior window panels and retrofit window soundproofing solutions that can be tailored to unique shapes and sizes. Available with UV filtering window protection that blocks up to 85% of harmful rays, it safeguards furnishings while maintaining aesthetic integrity. For projects requiring flexibility, Climate Seal™ offers removable soundproof window solutions that can be installed or removed without tools, ensuring easy cleaning, maintenance, or emergency egress.

      Designers and acoustical engineers value the adaptability of Climate Seal™. From window solutions for historic buildings to custom‑fit magnetic window systems, the Acoustic Series provides both performance and preservation. Options such as the magnetic soundproof window system or secondary glazing window solutions allow for discreet installation while maintaining architectural compatibility.

      Built with sustainability in mind, Climate Seal™ supports eco‑friendly energy retrofits and contributes to green building goals. Its low VOC construction and compatibility with modern design standards make it a trusted choice for schools, offices, recording studios, and heritage properties.

      When projects demand superior noise reduction window solutions without invasive construction, Climate Seal™ Acoustic Series stands apart. It is the Climate Seal acoustic window system that combines durable performance, architectural elegance, and custom flexibility—delivering quiet comfort where it matters most.

    Technical specification
    • Unique ref.nst14691
    • Product familyWindows
    • Product groupSound Control Windows
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    Related
    • Material mainAcrylic
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95_41
    • Uniclass 2015 DescriptionInternal window systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-17 19 15 11 11
    • OmniClass TitleAcoustic Seals
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States