We are using cookies to provide our services

By using our services you agree to our use of cookies

Z5560 - Pressure Assisted Toilet With EcoFlush™

Unique ref.: zurn-z5560
Brand: Zurn Industries
Product family: Water Closets
Product group: Z5560
Width (inches): 20.75
Height (inches): 32
Depth (inches): 31
Date of publishing: 2018-05-18
Edition number: 1
Type: Object (single object)

Zurn 1.6 gpf pressure assist toilets with EcoFlush™ technology maximize water savings and provide an ultra-quiet flush in demanding, high traffic commercial areas that require a high performance toilet system.


FEATURES AND BENEFITS

  • 1.6 gpf flush volume
  • Pressure assist, siphon jet flush action with 2-1/8" fully glazed trapway
  • ADA height with elongated rim and pneumatic handle
  • 10-year warranty


Material main: Vitreous china
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Sanitary - Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
CSI MasterFormat 2014 Code: 22 42 13.13
CSI MasterFormat 2014 Title: Commercial Water Closets
OmniClass Number: 23-31 19 19 11
OmniClass Title: Water Operated Water Closets
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Bowl Height 17
Color White
Depth 31
Height 32
Material Vitreous China
Mounting Floor Mounted
Water Use 1.6
Width 20.75

All BIM objects are real products from real manufacturers confirmed and approved