We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Ytong Turkey monolithic wall U=0,40 W/(m²K) d=225 mm

Unique ref.: COM_TR_Ytong_monoltihic_standard_2
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 225
Date of publishing: 2017-05-17
Edition number: 1
Type: Object (single object)
Download (7)
Ytong is an international brand who is the leading producer of autoclaved aerated concrete (AAC) in Turkey. Türk Ytong Sanayi A.Ş. which was founded in 1963 with the license and partnership of Ytong International, is the first AAC producer in Turkey.
It is known by its high quality, innovative and uniqe products with a permanent and reliable brand image in the world.
Ytong began production in Pendik in 1965, and over the past 50 years it has been the creator of many innovations, making important contributions to the modernization of the construction industry. It was Ytong’s innovations in areas such as energy saving, earthquake resistance and fire safety that made it the building block of comfortable, safe, and economical living.
Ytong is produced in six plants in Turkey which are located in İstanbul-Pendik, İstanbul-Çatalca, Tekirdağ-Saray, Antalya, Gaziantep and Bilecik.

Construction - U=0,23 W/(m²K):
10 mm Plaster inside - Alsecco Gypsum plaster
200 mm Masonry - Ytong G2/0,35
15 mm Plaster outside - Alsecco ED1 Plaster with additional painting

Ytong G2/0,35 - 0,09 Technical Properties

Thermal Insulation Performance:
Ytong 0,09 improves thermal insulation performance of walls

Lightweight:
Ytong 0,09 wall blocks are lighter than standard Ytong blocks, which improves the resistance of the structure regarding earthquake forces.

Fire Class:
Ytong is an A1 class non combustible material and does not cause any smoke and toxic gases.


Material main: Aerated concrete
Material secondary: Plaster
Designed in: Turkey
Manufactured in: Turkey

BIMobject Category: Walls - Other
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L32
Uniclass 1.4 Description: Masonry
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Middle East
  • Turkey

All BIM objects are real products from real manufacturers confirmed and approved