We are using cookies to provide our services

By using our services you agree to our use of cookies

CZ Ytong Internal Wall U=0,7 W/(m²K) d=160 mm Ytong Klasik R=1,1718 m²K/W

Unique ref.: COM_CZ_Ytong_Internal_R-1_1718_U-0_70_d-160_mm
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 160
Date of publishing: 2018-01-02
Edition number: 1
Type: Object (single object)
Download (4)
Block for partition walls and filled masonry Ytong Klasik 150 mm hladké.
Ytong Klasik together with other elements of the system Ytong creates a unique and simple solution to build your house.
A unique combination of strength, weight and thermal conductivity.
Suitable for single layer non load bearing masonry.

Construction - U=0,70 W/(m²K) - R=1,1718 m²K/W:

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
150 mm Masonry - Ytong Klasik / 150 hladké, GTIN: 4054640009981
5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698

Block for partition walls and filled masonry Ytong Klasik 150 mm hladké.
Block of category I autoclaved aerated concrete products.
Nonbearing internal walls, filling and fire walls of the multi-floor and low-floor houses.
Block smooth (hladké).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading and contacting the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
Internal cavity Ytong plaster for interior.


Material main: Aerated concrete
Material secondary: Plaster
Designed in: Czech Republic
Manufactured in: Czech Republic

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Czech Republic

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Application Internal wall
Color white
Depth 160
Recyclable Yes
Standards, Certification, and Documentation https://www.ytong.cz/breeam-leed-zelena-cerftifikace-budov.php
Sustainability Website URL https://www.ytong.cz/zdrave-bydleni-.php
Width 160

All BIM objects are real products from real manufacturers confirmed and approved