We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

High Pressure Laminate

Unique ref.: wilsonart_HPL
Brand: Wilsonart
Product family: High Pressure Laminate (HPL)
Product group: Edges
Date of publishing: 2017-01-16
Edition number: 2
Type: Object (single object)
Download (8)
With hundreds of kitchen countertop designs and bathroom vanity surfaces to choose from for horizontal and vertical surfaces, including woodgrains, abstracts and solids, you're certain to find the perfect solution for all of your project needs. Our laminate designs are available with a number of premium finish options, too. From traditional matte and glossy finishes to abstract textures, you can create a custom look for every surface.

http://static.wilsonart.com.cdnga.net/sites/default/files/docs/resources/Specification%20Guide%20-%2012%203661%2019%20Quartz%20Surfacing%20Countertops_1.pdf


Material main: Paper
Material secondary: Paper
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Finishes
IFC classification: Material
Uniclass 1.4 Code: L85813
Uniclass 1.4 Description: Counters
Uniclass 2.0 Code: PR-35-12-18
Uniclass 2.0 Description: Counter Tops
Uniclass 2015 Code: Pr_25_71_94_37
Uniclass 2015 Description: High-pressure decorative laminates (HPL or HPDL)
CSI MasterFormat 2014 Code: 06 41 16
CSI MasterFormat 2014 Title: Plastic-Laminate-Clad Architectural Cabinets
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

ARCOM The Specification experts

Arcom Product Master Spec properties

Arcom Product Master Spec properties

All BIM objects are real products from real manufacturers confirmed and approved