We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Square Pyramid Skylight – Glass

Unique ref.: wasco-pyramid
Brand: Wasco-Skylights
Product family: Skylights
Product group: Skylight Systems
Date of publishing: 2016-04-07
Edition number: 1
Type: Object (single object)
Download (6)
Wasco’s square pyramid metal-framed skylight structures offer virtually unlimited design possibilities for a fully customized configuration. Our Classic and Pinnacle framing systems support spans of up to 40’ wide. Available with a wide choice of high performance glazing and finish options.

At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Skylights
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved