Publish your products
Low Profile Skylight System – Glass
Archived

Low Profile Skylight System – Glass

4.4 out of 5 stars4.4(8 reviews)

Available with a wide choice of high performance glazing and finish options, Wasco’s low profile skylight structures offer virtually unlimited design possibilities for a fully customized configuration.

Developed for pitched roof applications, the Wasco Low Profile System is an aluminum-frame glass system that lays over roof rafters, creating a narrow line frame for a clean and appealing look on the roof line. Available in curb-mount (LPGS) or self-flashing deck-mount (LPG), the system accommodates multiple insulated glass panels. Thermally-broken aluminum frame ships assembled and ready for field glazing with 1-1/16” high performance low-E insulated glass for energy efficiency and solar control. Also available with WBDR impact rated glass (LPGSG-FBC) or any of our Dynamic Glazing Series options.



At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.
Technical specification
  • Unique ref.wasco-low-profile
  • Product familySkylights
  • Product groupSkylight Systems
  • TypeObject (single object)
  • Date of publishing2016-04-07
  • Edition number1
Classification
  • BIMobject CategoryWindows - Skylights
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit