We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Sentinel Fall Protection Unit Skylight

Unique ref.: wasco-fall-protection-sentinal
Brand: Wasco-Skylights
Product family: Skylights
Product group: OSHA Fall Protection
Date of publishing: 2016-04-07
Edition number: 1
Type: Object (single object)
Download (4)
Wasco Fall Protection units comply with OSHA Fall Protection Regulations
  • Engineered to resist a 775 ft. lb. impact without the use of metal grids or screens.
  • Available in both curb mount (SS) and deck mount (SA) configurations.
  • Provided with impact modified acrylic double domes up to 80" x 80".

Models DDSA, DDSANT – Deck Mount Sentinel Fall Protection Units:

  • Skydome Unit is fully assembled with corrosion proof screws and high performance weather seals
  • Heavy vinyl extruded curb with co-extruded weather seals, integral condensation gutter and locking system for inner and outer skins of insulated aluminum curb
  • Curb heights available in 4″, 9″ or 12″
  • Optional copper cladding available
  • Aluminum curb and extruded retainer frame components have heliarc welded corners for long-term dependability
  • Glazing is thermoformed impact modified acrylic double domes
  • Also available with Lumira Aerogel filled multiwall polycarbonate panels (DDSANT)


At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Skylights
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved