We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

EcoSky3 - Single Dome with Lumira Aerogel Skylight

Unique ref.: wasco-ecosky3
Brand: Wasco-Skylights
Product family: Skylights
Product group: Horizon Series
Date of publishing: 2016-04-07
Edition number: 1
Type: Object (single object)
Download (10)

Wasco introduces its revolutionary new EcoSky series, a green, glare-free unit that provides high quality diffused light with SHGC as low as .34 and a high VLT for maximum usable LUX delivery (EcoSky3 Model).

Our Acrylite® Satin Sky glazing is an innovative acrylic sheet that is a powerful sun reflector which greatly reduces solar heat gain, making it ideal for both hot and cold climates. Satin Sky is impact modified, infrared blocking, light diffusing, and 100% haze white.

Our EcoSky3 model features Satin Sky Glazing with a Lumira Aerogel panel offering 3x times the thermal performance of the leading competitor with excellent visible light transmission. By adapting nano technology, Lumira Aerogel is able to provide a tremendous thermal insulator that is also environmentally sound. Lumira Aerogel works so well because of what it does on a nano-scale — it permanently stops convective and conductive thermal transfer without an appreciable drop in light transmission.

  • Solar Heat Gain As Low As .34
  • Best In Industry R-Value
  • Glare-free, full spectrum diffused light
  • “Green” product that’s perfect for Cradle to Cradle designs
  • Completely moisture resistant
  • Will not support growth of mold, mildew or fungus
  • Reduces sound transmission
  • UV stable
  • Performance will not deteriorate over time
  • NFRC tested, rated and certified

Available in curb mount (E3CS) or deck mount (E3CA)



At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Skylights
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Skylights

Name Value
U Factor Curb Mount (E3CS): .25 BTU/HR–FT2–°F | Deck Mount (E3CA): .45 BTU/HR–FT2–°F

Wasco-Skylights

Properties

Name Value
Solar Heat Gain Coefficient .34
Visible Light Transmission 43%
Finish Mill (Standard Finish) | Anodized – Clear, Bronze (Dark, Medium or Light) | Kynar or Baked Enamel: Bone White | Colonial White | Sandstone | Colonial Grey | Quaker Bronze | Black | Aged Copper | Interstate Green | Hartford Green | Brick Red

All BIM objects are real products from real manufacturers confirmed and approved