We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

EcoSky - Double Dome Skylight

Unique ref.: wasco-ecosky
Brand: Wasco-Skylights
Product family: Skylights
Product group: Horizon Series
Date of publishing: 2016-04-07
Edition number: 1
Type: Object (single object)
Download (9)

Wasco introduces its revolutionary new EcoSky series, a green, glare-free unit that provides high quality diffused light with SHGC as low as .34 and a high VLT for maximum usable LUX delivery (EcoSky3 Model).

Our Acrylite® Satin Sky glazing is an innovative acrylic sheet that is a powerful sun reflector which greatly reduces solar heat gain, making it ideal for both hot and cold climates. Satin Sky is impact modified, infrared blocking, light diffusing, and 100% haze white.

Our Acrylite® Satin Sky glazing is a powerful sun reflector which greatly reduces solar heat gain, making it ideal for both hot and cold climates. Satin Sky is impact modified, infrared blocking, light diffusing, and 100% haze white.

  • 100% haze – great light diffusion
  • Utilizes an impact modified white acrylic outer dome with infrared blockers

Available in curb mount (ECS) or deck mount (ECA)



At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Skylights
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Skylights

Name Value
U Factor Curb Mount (ECS): .64 BTU/HR–FT2–°F | Deck Mount (ECA): .82 BTU/HR–FT2–°F

Wasco-Skylights

Properties

Name Value
Solar Heat Gain Coefficient .47
Visible Light Transmission Curb Mount (ECS): 61% | Deck Mount (ECA): 62%
Finish Frame finish is PVC, white interior and bronze exterior. Aluminum retainer frame. Retainer Finish: Mill (Standard); Anodized, Kynar 500, Baked Enamel (<a href="http://www.wascoskylights.com/skylights-daylighting-solutions/finish-options/" target="_blank"><font color="blue">more information</font></a>); Copper Clad

All BIM objects are real products from real manufacturers confirmed and approved