We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Continuous Vault Skylight System, Barrel Vault

Unique ref.: wasco-bv
Brand: Wasco-Skylights
Product family: Skylights
Product group: Skylight Systems
Date of publishing: 2016-04-07
Edition number: 1
Type: Object (single object)
Download (7)

Wasco’s Continuous Vault system is designed for unlimited applications utilizing site-built curbs on flat roofs.

  • Ribs may be spaced at 48″ max o.c.
  • Vaults are glazed with your choice of acrylic, polycarbonate or impact modified acrylic in clear, tinted and thermal translucent options.

Available with Lumira® Aerogel filled polycarbonate panels for improved thermal performance and excellent light diffusion.

Finish Options

  • Mill (Standard)
  • Anodized – Clear, Bronze (Dark, Medium or Light)
  • Kynar (Various colors)
  • Baked Enamel (Various colors)


At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Skylights
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved