We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Viega Eco Plus WC element 830

Unique ref.: 8130_2
Brand: Viega
Product family: Concealed cisterns
Product group: Eco Plus
Width (mm): 490
Height (mm): 830
Depth (mm): 185
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (3)
Viega Eco Plus WC element
for flush plates Visign
for the pre-wall mounting please order separately: Viega Eco Plus Fixing set Model 8173
flush actuation from front or top, dual flush technology

Components
powder-coated steel frame, 2L concealed cistern, WC connection elbow DN90 (depth-adjustable) made of PP, eccentric adapter DN90/100 made of PP, WC connection fitting, fixing material for element (for floor) and ceramic, screws (self-drilling) for fixing to metal support profiles, hole Ø 11 mm for fixing in wooden frame construction, alignment help

Cistern components
corner valve with pre-mounted water connection Rp½, filling valve set, drain valve set

Technical data
Partial flush volume factory setting approx. 3 l
Partial flush volume setting range approx. 3–4 l
Full flush volume factory setting approx. 6 l
Full flush volume setting range approx. 6–9 l

Note
Immediate reflushing is possible at the factory settings!
Dependent of the WC ceramic, the open WC lid may partially cover the flush plate while front actuation!
When dealing with WC ceramic with a projection of less than 500 mm, such as e.g.: V & B Viala 765310, Viala 765210, Keramag Renova-Comprimo 204550, Joly 203060, the WC lid may fall shut, and therefore actuation from top should be applied!
Flush plates and accessories: product group WC and urinal actuation accessories!

Model 8130.2


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
Uniclass 2015 Code: Pr_40_20_93_89
Uniclass 2015 Description: WC cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-39 29 11 17
OmniClass Title: Wastewater Pipework Access Fittings
CSI UniFormat II Code: D2030
CSI UniFormat II Title: Sanitary Waste

All BIM objects are real products from real manufacturers confirmed and approved