We are using cookies to provide our services

By using our services you agree to our use of cookies

SBO-0.5s top mounted small 0.5 KN

Unique ref.: 34_LB_UNIQ_SB-O0_5S-Top-Mounted-Small
Brand: UNIQ Smart Balustrades
Product family: Balustrades
Product group: Top mounted small
Width (mm): 4000
Height (mm): 110
Depth (mm): 58
Date of publishing: 2018-04-18
Edition number: 1
Type: Object (single object)
Download (2)

UNIQ: THE SMARTEST PROFILE FOR GLASS BALUSTRADES

The new generation of glass balustrade profiles isn’t just called UNIQ. The patented clamping strip without wedges and rubbers, the adjustability on rough surfaces, the hollow design and the quick and easy assembly are all unique and smart characteristics that save time and money.


UNIQ SB-O 0,5s

  • top mounting
  • for line load 0,5 Kn/m
  • stainless steel look or brute
  • for indoor and outdoor use
  • several covers and corner pieces available


Material main: Aluminium
Material secondary: Glass
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 18

BIMobject Category: Construction - Railing
IFC classification: Railing
UNSPSC name: Fencing
UNSPSC code: 301520
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
Uniclass 2.0 Code: PR-64-36
Uniclass 2.0 Description: Handrails
Uniclass 2015 Code: Pr_25_30_36
Uniclass 2015 Description: Handrails
NBS Reference Code: 25-15-05
NBS Reference Description: Balustrade And Handrail Systems
CSI MasterFormat 2014 Code: 05 73 13
CSI MasterFormat 2014 Title: Glazed Decorative Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Construction - Railing

Name Value
Material Aluminium
Railing Type Glazed

All BIM objects are real products from real manufacturers confirmed and approved