We are using cookies to provide our services

By using our services you agree to our use of cookies

EU Ramps

Unique ref.: eu-ramps
Brand: Trident Industri AB
Product family: Ramps
Product group: Wheelchair- & Handicap ramp
Date of publishing: 2018-03-07
Edition number: 1
Type: Object (single object)
Download (2)

Our larger, stationary wheelchair ramps – EU ramps – are suitable for both home modification and public buildings and takes the user all the way up to the door. The EU ramp are made of galvanized steel, which provides superior stability.

The system is modular, highly flexible and designed according to the Swedish building regulations, which states that a stationary ramp may lean no more than 1:12.

Expanded metal gives a very non-slip surface on the ramp and it let through rain and snow.

Our unique Ergosoft railings, is designed to provide the best grip for the hand. It is either round or square but both. The rail is included in all our rail models to the ramps.

It is possible to connect the BIMobject EU platform with stairs with the BIMobject EU Ramps.

Lengths: 1700 mm to 6000 mm
External width: 1500 mm
Internal width: 1300 mm
Maximum height from ground level to door level: 500 mm
Lowest height from ground level to door level: 175 mm
Maximum load is up to 4 kN/m²

Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Ramps
IFC classification: Ramp
Uniclass 1.4 Code: L4311
Uniclass 1.4 Description: Ramps
Uniclass 2015 Code: EF_35_20
Uniclass 2015 Description: Ramps
CSI MasterFormat 2014 Code: 05 51 36.16
CSI MasterFormat 2014 Title: Metal Ramps
OmniClass Number: 23-17 23 11
OmniClass Title: Ramps
This product is available in:
  • Belgium
  • Denmark
  • Finland
  • France
  • Germany
  • Italy
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved