We are using cookies to provide our services

By using our services you agree to our use of cookies

Trimapanel® Flat - Insulated Composite/Sandwich wall panel

Unique ref.: trimapanel-flat
Brand: Tata Steel
Product family: Wall Systems
Product group: Trimapanel
Date of publishing: 2016-07-15
Edition number: 1
Type: Object (single object)
Download (1)
Trimapanel® flat is an insulated, secret-fix, flat faced wall cladding that is quick and easy to install for fast build times. Available in 70mm, 90mm and 120mm insulation thicknesses and bespoke lengths up to 12m to minimise waste and provide U-values down to 0.17 W/m2K.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Walls - Sandwich Panels
IFC classification: Wall
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: EE-25-25-10
Uniclass 2.0 Description: External Single Skin Walls Structure
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 25-25-10
NBS Reference Description: External Single Skin Walls Structure
OmniClass Number: 23-13 33 15
OmniClass Title: Wall Exteriors
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved