We are using cookies to provide our services

By using our services you agree to our use of cookies

Monopanel - Wall Profiles - Facade Cladding Profiles for Architectural Wall Cladding systems

Unique ref.: monopanel-wall
Brand: Tata Steel
Product family: Wall Systems
Product group: Monopanel
Date of publishing: 2017-06-20
Edition number: 1
Type: Object (single object)
Download (1)
Our Monopanel trapezoidal and sinusoidal steel profiled sheets are suitable for a wide range of wall applications for vertical installation. They can be used as single skin or in built-up systems

CE Marking according to EN 14782. 1100 mm cover width - standard length on demand from 2000 mm up to 12000 mm. Available with a Fire Rating of Class A1 (galvanized, magizinc, PE15, PE25)


Material main: Steel
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Sandwich Panels
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68_50
Uniclass 2015 Description: Metal profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-15 15 17 13
OmniClass Title: Metal Wall Cladding Sheets
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved