We are using cookies to provide our services

By using our services you agree to our use of cookies

Fischer Profil FischeTHERM Sandwich Panels - Wall panel system

Unique ref.: fisher-therm-wall
Brand: Tata Steel
Product family: Wall Systems
Product group: Fischer Profil
Date of publishing: 2017-01-15
Edition number: 1
Type: Object (single object)
Download (1)
Fischer Profil FischerTHERM wall sandwich panel - FischerTHERM is an insulated, visible-fix, architectural wall-cladding panel that is quick and easy to install for fast build times. Adjustment base available. They are an insulated, flat architectural wall-cladding panels that are offered in a wide range of colours with long-term performance.

Fischer Profil FischerTHERM Sandwich panels have insulation as follows: CFC-, HCFC-free, pentane-blown foam system with a closed cell structure. Panels are fire rated to: B-s3-d0 according to DIN EN 13501-1


Material main: Steel
Material secondary: Insulation
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Sandwich Panels
Uniclass 1.4 Code: JH43
Uniclass 1.4 Description: Metal panel cladding/features
Uniclass 2.0 Code: SS-25-20-52
Uniclass 2.0 Description: Metal Composite Panel Cladding Systems
Uniclass 2015 Code: Ss_25_20_14_52
Uniclass 2015 Description: Metal composite panel cladding systems
NBS Reference Code: 25-20-52
NBS Reference Description: Metal Composite Panel Cladding Systems
OmniClass Number: 23-15 13 19 17
OmniClass Title: Composite Wall Panels
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved