We are using cookies to provide our services

By using our services you agree to our use of cookies

Swisspearl large size 2510 x 1230 x 12mm Avera

Unique ref.: sp-large-size-2510-1250-12-avera
Brand: Swisspearl
Product family: Façades
Product group: Swisspearl large size
Width (mm): 2510
Height (mm): 1230
Depth (mm): 12
Date of publishing: 2018-04-30
Edition number: 2
Type: Object (single object)
Download (2)
Swisspearl large size panels

Freedom of design without limits

The large-format Swisspearl panels give façades what they need: a face, individuality, character, texture, color and, very importantly, a highly effective protective layer. Swisspearl allows an immense range of possibilities for the design of façades, with an extensive selection of surface options, various types of joints and fastenings, and panel formats that can be freely selected within the maximum useable size. For visible creativity and to meet the highest aesthetic requirements, in proven Swisspearl quality.

Avera

Base panel: Integrally colored
Top layer: Translucent
Standard colors: 9

Avera are solid-colored fiber cement panels with a vibrant texture never seen before. The unique look is characterized by the specifically coordinated dynamic manufacturing process. The resulting natural variation in color tonality and perspective even between the panels expressively emphasizes the authenticity of the material. Avera gives a façade a unique vibrancy. A high-quality invisible coating provides the Avera panels with years of protection from weather effects and lets the original look and texture shine through. The special coating also shows strong scratch resistance and offers lasting defense against most graffiti.

Product data

Density: >1.75g/cm3
Modulus of elasticity ca: 15'000 MPa
Design resistance for bending: ca. 8.0 MPa
Thermal expansion coefficient: 0.01 mm / m / °K
Fire classification according to: EN 13 501-1 & A2-s1, d0
Frost resistance and durability: under EN 12467
Thermal range: - 40°C to + 80°C

Ecological aspect

Swisspearl facade panels fulfill the requirements of the highest durability category "A" according to EN 12467 and may be subjected to heat, high moisture and severe frost. We design our production processes so that energy usage and hazardous material production is kept as low as possible. Even in the composition of our products, we rely on natural raw materials that originate predominantly from the local region. Doing this also avoids unnecessary transportation. With its extended durability, our products improve both the ecological as well as economic balance of every building shell.

Fiber cement can be disposed of as construction waste or simply recycled. Even waste resulting from production is recycled to a large extent. Excess water from the production process is also biologically purified. Thanks to the ongoing modernization of our production facilities, roughly 2,500 tons fewer raw materials are consumed each year in comparison with a few years ago. We were also able to reduce CO2 emissions by 2,100 tons per year.

Environmental Product Declarations (EPDs) form the data basis for ecological evaluation of buildings in accordance with DIN EN 15987 on the Sustainability of Building Construction and are important for the evaluation of the quality of buildings in relation to the environment and health. The declarations provide information about the use of energy and resources as well as the emission of hazardous materials in the production process and thereby deliver insight into the environmental consciousness of a company in the manufacture of their products. The sustainability of Swisspearl products can be clearly proven by the EPD’s.


Material main: Fibercement
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 24.6

BIMobject Category: Walls - Cladding
IFC classification: Curtain Wall
Uniclass 1.4 Code: L513
Uniclass 1.4 Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Color Integrally colored
Fire Rating A2-s1 d0
Panel Height 1230
Panel Width 2510

All BIM objects are real products from real manufacturers confirmed and approved