We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Kompakt 10 rooms D, 25 mm mail slot

Unique ref.: kompakt-10-rom-d-25-mm
Brand: Stansefabrikken
Product family: Mailbox
Product group: Kompakt
Width (mm): 695
Height (mm): 638
Depth (mm): 389
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (7)
Kompakt is a mailbox that requires little space, but holds much mail. Kompakt comes with up to 10 rooms per unit. Kompakt can be mounted directly on the wall or be recessed into the wall. It is intended for indoor installation and comes with letter-operated in either 6 mm or 25 mm. Kompakt follow the recommendations to Norway in terms of size and locks. The boxes are made of steel and treated with a durable powder coating. Doors are practical signs pockets and solid lock with 3 keys and can be replaced if they were to be exposed to vandalism

Kompakt is produced in heavy-duty steel. Mailboxes have a durable, environmentally friendly powder coating. Standard color: Compact comes standard in white RAL 9010, but is also available in other colors on request. The doors have a separate separated pocket for nameplate (signs can be ordered by us). Compact comes with Posten ZoneLock and door locks with 3 keys for each mailbox. If desired, Locksmiths mount system lock so that you have the same key for the mailbox to the front door. Letters gap can be selected between 6 mm and 25 mm


Material main: Steel
Material secondary:
Designed in: Norway
Manufactured in: Lithuania
Weight Net (Kg): 42

BIMobject Category: Furniture - Post & Mail Boxes
IFC classification: Furniture
UNSPSC name: Post
UNSPSC code: 301029
Uniclass 1.4 Code: L8611
Uniclass 1.4 Description: Post boxes
Uniclass 2015 Code: Pr_40_70_50
Uniclass 2015 Description: Mail equipment
CSI MasterFormat 2014 Code: 10 55 23
CSI MasterFormat 2014 Title: Mail Boxes
OmniClass Number: 23-19 15 11
OmniClass Title: Mail Boxes
This product is available in:
Europe
  • Norway

All BIM objects are real products from real manufacturers confirmed and approved