We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Bow Washbasin Semi-countertop 50cm 1 Taphole

Unique ref.: E6259
Brand: Sottini
Product family: Sanitary
Product group: Counter top wash basins
Width (mm): 500
Height (mm): 145
Depth (mm): 460
Date of publishing: 2017-01-26
Edition number: 1
Type: Object (single object)
Download (1)
Bow washbasin semi-countertop 50 cm 1 taphole

Semi-countertop 50 cm 1 taphole


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 13.7

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 2.0 Code: PR-35-79-18
Uniclass 2.0 Description: Counter Top Wash Basins
Uniclass 2015 Code: Pr_40_20_96_18
Uniclass 2015 Description: Counter top wash basins
NBS Reference Code: 35-79-18
NBS Reference Description: Counter Top Wash Basins
OmniClass Number: 23-25 47 11 15 11
OmniClass Title: Clinic Sinks
This product is available in:
Europe
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved