We are using cookies to provide our services

By using our services you agree to our use of cookies

Storage locker L402

Unique ref.: storage-locker-l402
Brand: Sonesson Inredningar
Product family: Storage
Product group: Cabinets
Date of publishing: 2018-07-12
Edition number: 1
Type: Object (single object)
Download (6)
Low height storage locker with two compartments. The locker is available with flat roof. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. We have a vast variety of legs, sockels, benches to choose from. Furthermore, a great number of different doors in both steel and laminate where you as customer can choose standard or special colors or motives (fotolaminate). A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our clothing lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Poland

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-90-28-60
Uniclass 2.0 Description: Padlock And Key Cabinets
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-29 17 00
OmniClass Title: Property Storage Locks
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 400 ; 550
Height 901
Width 400 ; 800

All BIM objects are real products from real manufacturers confirmed and approved