We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Kerbstones 10/12

Unique ref.: Kerbstones_10-12
Brand: Senini
Product family: KERBSTONES
Product group: KERBSTONES
Width (mm): 1000
Height (mm): 240
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (9)
Concrete KERBSTONES, quartz and natural stone finishing available in different colors

Vibro-compressed concrete containment kerbstones / special pieces , CE marked (UNI EN 1340), double layer, size 100x10/12x24 cm ,QUARTZ and NATURAL STONE finish, color: gray, Terra di Siena, Red in Quartz finishing and granite/porphyr and Giallo Mori in NATURAL STONE .Produced only with natural aggregates by a ISO9001 and ISO 14001 certified company .


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Pavers & Stones
IFC classification: Block
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks

All BIM objects are real products from real manufacturers confirmed and approved