We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Schüco Door ADS 70 HD, Inward opening

Unique ref.: schueco_ads_70_hd_inward_opening
Brand: Schüco
Product family: Windows & Doors
Product group: Doors Aluminium (ADS)
Width (mm): 1100
Height (mm): 2200
Depth (mm): 70
Date of publishing: 2017-04-28
Edition number: 1
Type: Object (single object)
Download (6)
Inward opening thermally insulated heavy duty door system
  • Outstanding insulation with basic depth of 70 mm
  • Tested to a clear door opening height of 2500 mm
  • Burglar resistance up to WK3 in accordance with DIN V ENV 1627
  • High thermal insulation up to Uf = 2.21 W/m2K
  • Max. leaf weight: 200 kg
  • Design: inward opening flush-fitted or face-fitted; Soft Line and Residential Line
  • Available with anti-fingertrap door design

Schüco ADS 70 HD, highly thermally insulated aluminium door system
With 70 mm basic depth, for particularly heavy and oversized leaves subject to high continuous loading.

Design features:
Internal and external flush-fitted door constructions with 5 mm shadow joint on both sides; with 11 mm shadow joint for double-leaf panic doors.
The thermal breaking split insulating bars are fitted with foam insulation for high thermal insulation.
The door leaf profiles are fitted with thermal breaking split insulating bars.
The door leaves must have a four-sided mitre-cut leaf profile.
The system must be fitted with square glazing beads.
For increased thermal insulation, glazing gaskets with fins must be used.
If there are no other requirements specified for the sill by standards / guidelines / local building regulations, the bottom door sill must be fitted with an aluminium/plastic rebate threshold, height 20 mm, and a gasket system for sealing at a test pressure of up to 150 PA in accordance with DIN EN 12208.

Profile basic depths:
Outer frame, mullion, transom 70 mm
Leaf frame (door), flush-fitted 70 mm

Profile face widths:
Outer frame / sill, bottom 106 mm
Outer frame, side and top 79 mm
Mullion 94 mm
Transom 94 mm
Inward-opening leaf frame,
flush-fitted inside and outside,
continuous 73 mm
Outward-opening leaf frame,
flush-fitted inside and outside,
continuous 98 mm


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
COBIe Type Category: Door

All BIM objects are real products from real manufacturers confirmed and approved