We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Cove, Patient Recliner

Unique ref.: sauder-039
Brand: Sauder® Manufacturing Co.
Product family: Recliner
Product group: Cove Recliners
Width (inches): 29.25
Height (inches): 43
Depth (inches): 34.75
Date of publishing: 2017-09-01
Edition number: 1
Type: Object (single object)
Download (6)
o A single point assist lever/caster brake is recessed to minimize damage to the recliner and facility
o 500 lb. weight capacity, with wide, contoured back offers lower lumbar support
o Available with a straight back option
o Available with Transfer Arm option
o Arm motion allows chair to be positioned near bed prior to raising the arm
o Quick and safe
o Counterbalanced to remain open in raised position
o Available with straight back style only
o Cove comes standard with moisture barrier and fully renewable components
o Fully-upholstered styles are Greenguard Certified
o 25 year warranty
o Recliner Mechanism 10 year warranty
o Tablet arms, casters, and brakes 3 year warranty


Material main: Wood
Material secondary: Metal
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 34.75

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved