We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Trace easy access chair with wood frame

Unique ref.: sauder-038
Brand: Sauder® Manufacturing Co.
Product family: Easy Access
Product group: Trace Easy Access Chairs*
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (2)
o Flat seat pitch at 21.5″ height is ideal for post hip and knee surgery patients
o Reduced seat depth makes the back more usable, improves posture, and increases the mechanical advantage from sit to stand
o Offered in 22″ and 30″ seat widths
o Available with metal frame
o Molded wood seat and back panel
o Generous clean out between seat and back
o Molded foam contoured for maximum comfort
o Arm caps are available in wood, thermoform, and urethane
o All models are wallsaver
o Fully upholstered back and seat available
o Complementary waiting chairs and occasional tables
o All seating units are designed to accommodate bariatric capacities
o Ottoman available
o Optional moisture barrier
o 25 year warranty


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved