We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Rally Embrace Arm Style Sofa, Available in Mid-Back Height

Unique ref.: sauder-034
Brand: Sauder® Manufacturing Co.
Product family: Lounge
Product group: Rally
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (7)
o The Rally collection offers four different arm styles and is completely configurable for a variety of lounge applications
o Rally can be used as single and modular pieces or as sectional groupings
o Rally comes standard with moisture barrier and fully renewable components
o The Rally collection is Greenguard certified
o 25 year warranty
o Casters 3 year warranty


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 31.5
Height 31 ; 35
Weight 117 ; 131

Sauder® Manufacturing Co.

Properties

Name Value
Seat Height 18"
Seat Depth 21.5"
Arm Height 26" | 26.5"
Weight Capacity 600 lb
Seat Width 69"
Overall Width 72.5" | 76"
Area of Fabric 9.25" | 10.5 yd

All BIM objects are real products from real manufacturers confirmed and approved