We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Wieland Link Arm Chair

Unique ref.: sauder-023
Brand: Sauder® Manufacturing Co.
Product family: Health Care Furniture
Product group: Link
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (6)
  • Plybent wood frame adds durability
  • Generous clean out between seat and back
  • Seats and backs are contoured for maximum comfort
  • Available in two widths
  • Designed to accommodate bariatric capacities, 500 lbs standard chair and 750 lbs. for wide version
  • Arm caps are available in dove, sable, or black
  • All models are wallsaver
  • Complementary occasional tables in two widths
  • Table tops are available with a thermoform top, laminate with self-edge top, or laminate with T-mold edge top
  • Ganging system available
  • Moisture barrier included
  • 10 year warranty


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Medical - All
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 26
Height 32

Sauder® Manufacturing Co.

Properties

Name Value
Area of Fabric 1.5 yd | 2.25 yd
Seat Height 18.5"
Seat Depth 18.5"
Seat Width 19" | 27"
Overall Width 21.5" | 29.5"
Arm Height 26.5"
Weight Capacity 500 lb | 750 lb

All BIM objects are real products from real manufacturers confirmed and approved