We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Wieland accord™ Patient, Sleep, Trendelenburg Recliner

Unique ref.: sauder-021
Brand: Sauder® Manufacturing Co.
Product family: Health Care Furniture
Product group: accord™
Date of publishing: 2015-10-16
Edition number: 1
Type: Object (single object)
Download (13)
  • Designed for patients and caregivers, Accord™ showcases refined aesthetics and fearless engineering for unparalleled function, elegance, safety and comfort
  • The intelliTrac™ caster system intuitively senses whether to track straight down a corridor or move laterally in tight spaces
  • Single-handed steering promotes focus on the patient with unprecedented maneuverability
  • safeBrake provides exceptional stability by gripping the floor rather than merely stopping the caster
  • Centrally located foot pedals allow caregivers to easily access all controls from the front of the chair
  • Patient transfers are made easier with the shortest transfer distance between the bed and the chair
  • A full length, user-selectable sleep position activation bar located neatly under the arm cap is easily reachable from any position
  • An ottoman with 30% larger surface area offers freedom of movement, while encouraging the proper nose-over-toes weight distribution when exiting the chair
  • Deep molded foams, wide flat arm caps, and healthful geometries all provide a higher level of patient comfort
  • 25 year warranty
  • Recline mechanism 10 years
  • Transfer Arm 10 years
  • safeBrake 10 years
  • intelliTrac caster system 10 years


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Medical - All
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 34.5
Height 45.75

Sauder® Manufacturing Co.

Properties

Name Value
Seat Height 20"
Seat Width 21.5" | 23.5"
Seat Depth 22"
Arm Height 26.5"
Overall Width 28.75" | 30.75"
Area of Fabric 5.75 yd

All BIM objects are real products from real manufacturers confirmed and approved