We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Trace table with metal frame, Metal End Tables and Metal Coffee Tables

Unique ref.: sauder-011
Brand: Sauder® Manufacturing Co.
Product family: Tables
Product group: Trace Occasional Tables
Date of publishing: 2014-02-24
Edition number: 1
Type: Object (single object)
Download (5)
o Trace metal tables offer an elliptical metal frame with welded joints for superior durability
o Trace table tops are available in thermoform, wood edge with plastic laminate top, or wood edge with veneer top
o 25 year warranty


Material main: Metal
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Tables
Uniclass 2015 Code: Pr_40_50_52
Uniclass 2015 Description: Medical desks, tables and worktops
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved