We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Trace Metal or Wood Waiting Chairs, 22" or 30" Seat, Metal or Wood Frame

Unique ref.: sauder-010
Brand: Sauder® Manufacturing Co.
Product family: Guest
Product group: Trace Waiting
Date of publishing: 2014-02-24
Edition number: 1
Type: Object (single object)
Download (7)
o Trace offers superior durability
o An elliptical profile metal frame construction comes available in three widths and is designed with a vertical clean
out
o Wallsaver leg
o 22-inch accommodates a 550 lb. weight capacity, 30- and 40-inch provides a 750 lb. weight capacity
o Molded foam is contoured for maximum comfort and offers an optional moisture barrier
o 25 year warranty


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved