We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Trace Metal or Wood Patient Chairs, 22" or 30" Seat, Metal or Wood Frame, High Back

Unique ref.: sauder-009
Brand: Sauder® Manufacturing Co.
Product family: Patient
Product group: Trace Patient Chair
Date of publishing: 2014-02-24
Edition number: 1
Type: Object (single object)
Download (9)
o Trace is designed with a molded wood seat and back panel and a plybent wood frame for superior durability
o Available in two widths and is designed with a vertical clean out
o Wallsaver leg
o Up to 750 lb. weight capacity on 30-inch seat, and 550 lb. weight capacity on 22-inch
o Molded foam is contoured for maximum comfort and offers an optional moisture barrier
o Complementing occasional tables are available
o Trace comes standard with removable seat and back cushions for easy cleaning, repair, or replacement to extend
product life
o 25 year warranty


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved