We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Allay® Sleep sofa, recessed arm with cap, upholstered panel

Unique ref.: sauder-007
Brand: Sauder® Manufacturing Co.
Product family: Sleep
Product group: Allay
Date of publishing: 2012-08-22
Edition number: 1
Type: Object (single object)
Download (3)
o Allay’s angled seat and contoured back provide sitting comfort without sacrificing a level sleep surface
o With a simple motion, the integrated pull handle intuitively tells the user how to operate
o Foot slides are provided to allow the unit to be easily pulled away from the wall
o Optional trundle bed adds an additional sleeping surface
o Trundle bed mattress is covered in anti-microbial nylon and is water repellent
o 750 lb. weight capacity
o Allay comes standard with moisture barrier and fully renewable components
o 25 year warranty
o Ottoman mechanism 10 year warranty
o Drawer slides 2 year warranty


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Sofas & Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved