We are using cookies to provide our services

By using our services you agree to our use of cookies

wall 200-15

Unique ref.: wall_200-15
Brand: Protektor
Product family: wall
Product group: Steel Framing System (SFS)
Width (mm): 200
Date of publishing: 2018-05-17
Edition number: 1
Type: Object (single object)
Download (2)
The PROTEKTOR wall consists of a U-connection profile on the floor, C-studs with a regular centre distance of 625.0 mm and the upper U-ring tie profile. The choice of the wall profiles depends on both statical and building physical requirements. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR.

Wall width: 200 mm
Stud wall consisting of:
U-connection profile: U 200-40-15
C-stud profile: C 197-40-15
U-ring tie profile: U 175-200-175


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Steelwork
IFC classification: Beam
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L
Uniclass 1.4 Description: Construction Products
Uniclass 2.0 Code: SS-15
Uniclass 2.0 Description: General Structural Systems
Uniclass 2015 Code: Ss_20_20
Uniclass 2015 Description: Structural beams
NBS Reference Code: 15
NBS Reference Description: General Structural Systems
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 00 00
OmniClass Title: Structural and Exterior Enclosure Products
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Austria
  • Germany
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved