We are using cookies to provide our services

By using our services you agree to our use of cookies

door 150-20

Unique ref.: door_150-20
Brand: Protektor
Product family: door
Product group: Steel Framing System (SFS)
Width (mm): 150
Date of publishing: 2018-05-17
Edition number: 1
Type: Object (single object)
Download (2)
The door cut-out is structured similar to the wall with U-connection profiles, C-beams and U-ring tie profiles from PROTEKTOR and can be adjusted individually to the required door size. To make the door lintel you need to use U-connection profiles – similar to the lower floor connection. In case of big door openings the load bearing of the U-ring tie profile has to be checked regarding statics. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR.

Wall width: 150 mm
Door cut-out consisting of:
U-connection profile: U 150-40-15
C-stud profile: C 147-50-20
U-ring tie profile: U 175-150-175


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Steelwork
IFC classification: Beam
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L
Uniclass 1.4 Description: Construction Products
Uniclass 2.0 Code: SS-15
Uniclass 2.0 Description: General Structural Systems
Uniclass 2015 Code: Ss_20_20
Uniclass 2015 Description: Structural beams
NBS Reference Code: 15
NBS Reference Description: General Structural Systems
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 00 00
OmniClass Title: Structural and Exterior Enclosure Products
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Austria
  • Germany
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved