We are using cookies to provide our services

By using our services you agree to our use of cookies

Extinguisher Cabinet for Oval Brand Extinguisher Model 10JABC

Unique ref.: OFP-extinguisher-cabinets
Brand: Oval Brand Fire Products
Product family: Fire Extinguisher
Product group: A10
Width (inches): 13
Height (inches): 28
Depth (inches): 3.13
Date of publishing: 2017-01-24
Edition number: 1
Type: Assembly (multiple objects)
Download (3)
This cabinet, available from either Oval Brand Fire Products, JL Industries, or Strike First Corporation of America, features a low profile tub to accommodate the Oval Brand Model 10JABC fire extinguisher to fit into a 3-5/8” studded wall, 2-1/2" studded wall, and 6" masonry.

Door & Trim Construction: Cold rolled steel with white powder-coated finish, anodized aluminum, stainless steel with # 4 finish, US3 polished brass or US10 satin finish bronze. Flush cabinet doors with a 5/8” door stop are attached by a continuous hinge and equipped with zinc -plated handle and roller catch. All models have 1-3/4” wide trim on frame and 1-1/4 trim on doors with glazing. Doors with glazing have clear acrylic glazing.

Trim Style & Depth: Recessed Flat 3/8” Trim.

Tub: The tub is constructed of cold rolled steel with powder-coat finish standard.

Standard fire extinguisher cabinet specification applies.

Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 12

BIMobject Category: Fire Products - Protection
IFC classification: Fire Suppression Terminal
UNSPSC name: Fire protection
UNSPSC code: 4619
Uniclass 1.4 Code: L8811
Uniclass 1.4 Description: Fire extinguisher cabinets
Uniclass 2.0 Code: SS-75-80-60-60
Uniclass 2.0 Description: Portable Fire Extinguisher Systems
Uniclass 2015 Code: Ss_55_30_65_65
Uniclass 2015 Description: Portable fire extinguisher systems
NBS Reference Code: 75-80-60-60
NBS Reference Description: Portable Fire Extinguisher Systems
CSI MasterFormat 2014 Code: 10 44 13
CSI MasterFormat 2014 Title: Fire Protection Cabinets
OmniClass Number: 23-29 25 15 15
OmniClass Title: Cabinets for Fire Hoses
CSI UniFormat II Code: D4030
CSI UniFormat II Title: Fire Protection Specialties
This product is available in:
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved