We are using cookies to provide our services

By using our services you agree to our use of cookies

Oval Brand Fire Extinguisher Model 10JABC

Unique ref.: OFP-10JABC
Brand: Oval Brand Fire Products
Product family: Fire Extinguisher
Product group: A10
Width (inches): 11
Height (inches): 22
Depth (inches): 3
Date of publishing: 2017-01-20
Edition number: 2
Type: Object (single object)
Download (8)
ABC Dry Chemical Fire Extinguisher with 4A:80B:C Rating. UL and ULC listed. Ideal for installation within Oval compatible cabinets. Can be surface mounted as well on flat surfaces and square columns. (For surface mounted installations on round columns and flat surfaces, please purchase Oval Brand model 10HABC.) Tri-Lingual Decals - English / French / Spanish. • Slender profile allows for design flexibility and better aesthetics along hallways and corridors. • Oval Brand fire extinguishers look great and complement any décor. Oval Innovation Means…You’re Now in Compliance • The Oval Brand fire extinguisher complies with ADA, IFC, AODA, ANSI 117.1 and ISO 21542 protruding object limits when installed in accordance with NFPA 10. • Complies with all state and local building codes. Oval Innovation Means…More Secure Mounting • Our patent-pending button hook is the most durable and safest design available. • Our button hook design allows the extinguisher to rotate nearly 90° in either direction without falling, reducing risk. • Oval Brand fire extinguishers are more likely to stay mounted to the wall or column when bumped. • Attaches to a wall or column with a single fastener (fastener not included). • Button hook included. • Meets and exceeds requirements for 2A, 3A, & 40B ratings. • Product authenticity protected by UPRcode technology. US PATENT NOS. 9,364,696, D760,443, D760,444 AND PATENT PENDING. ***CABINET NOT INCLUDED*** Cabinets now available from JL Industries.

Oval Brand Fire Products™, the innovators of unparalleled fire protection products, and ARCOM, the leader in specifications, are pleased to announce that Oval Brand Fire Products product data and customized specifications are available through ARCOM’s software platforms to architects, engineers and design professionals.

The 3 part specification can be downloaded on this site as well.


Material main: Aluminium
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 24

BIMobject Category: Fire Products - Protection
IFC classification: Fire Suppression Terminal
UNSPSC name: Fire extinguishers
UNSPSC code: 46191601
Uniclass 1.4 Code: L881
Uniclass 1.4 Description: Fire extinguishers
Uniclass 2.0 Code: PR-35-28-64
Uniclass 2.0 Description: Portable Fire Extinguishers
Uniclass 2015 Code: Pr_40_50_28_64
Uniclass 2015 Description: Portable fire extinguishers
NBS Reference Code: 35-28-64
NBS Reference Description: Portable Fire Extinguishers
COBIe Type Category: FireExtinguisher-TypeSlenderABC10LB4A:80B:CRating
CSI MasterFormat 2014 Code: 10 44 16
CSI MasterFormat 2014 Title: Fire Extinguishers
OmniClass Number: 23-29 25 19
OmniClass Title: Fire Extinguishers
CSI UniFormat II Code: D4030
CSI UniFormat II Title: Fire Protection Specialties
This product is available in:
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

ARCOM The Specification experts

Arcom Product Master Spec properties

Arcom Product Master Spec properties

All BIM objects are real products from real manufacturers confirmed and approved