Thermally Improved Aluminum Single Hung Window, 1' 6" to 4' 0" Window Width, 2' 6" to 7' 6" Window Height

Unique ref.: milgard-708
Product family: Single-Hung Windows
Product group: Thermally Improved Aluminum
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
Milgard's thermally improved aluminum single hung window slides vertically and is reminiscent of old-style sash windows. Opens without using any exterior or interior space. Combine several for more impact.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
U Value 0.42 — 0.43
Powered by BIMobject®