Standard Aluminum Awning Window, 1' 6" to 4' 0" Window Width, 1' 6" to 3' 0" Window Height

Unique ref.: milgard-706
Product family: Awning Windows
Product group: Standard Aluminum
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Hinged on the top of the window, Milgard's standard aluminum awning window tilts out to allow ventilation even during bad weather. It makes an ideal accent above or below a picture window and is a great way to let in fresh air.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
U Value 0.56 — 0.57
Powered by BIMobject®